Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Cabling Solutions
HARTING customised solution

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Iberia


HARTING in Iberia
HARTING in Iberia
The solidarity commitment in Iberia
corporate-social-responsibility

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact HARTING Spain and Portugal
Handshake
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data connectors
OverviewProductsKnowledge
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Data connectors
  5. Products
  6. Fieldbus

Fieldbus

Filter

Products 96

Relevance
InduCom9 9p 2T-entry hexscrew 4-40

Shell housing | InduCom9 9p 2T-entry hexscrew 4-40

Article No.: 66 67 009 0346

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 CAN-Bus female PL1 UNC set

Bus interface | InduCom9 CAN-Bus female PL1 UNC set

Article No.: 66 63 009 6016

CAN interfaceCage-clamp terminationFemaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom 37p 3T-entry hexscrew M3

Shell housing | InduCom 37p 3T-entry hexscrew M3

Article No.: 61 03 001 1118

With internal earthSize: D-Sub 4Hexagonal screw with captive washer Thread M3Top/side entry3xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 9p 2T-entry hexscrew M3

Shell housing | InduCom9 9p 2T-entry hexscrew M3

Article No.: 66 67 009 0347

Suitable for circuit boardsSize: D-Sub 1Hexagonal screw Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 MVB/WTB male PL1 UNC set

Bus interface | InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5013

MVB/WTB interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom 25p 2T-entry hexscrew M3

Shell housing | InduCom 25p 2T-entry hexscrew M3

Article No.: 61 03 001 1117

With internal earthSize: D-Sub 3Hexagonal screw with captive washer Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 37p 3T-entry hexscrew 4-40

Shell housing | InduCom 37p 3T-entry hexscrew 4-40

Article No.: 61 03 001 2118

With internal earthSize: D-Sub 4Hexagonal screw with captive washer Thread 4-40 UNCTop/side entry3xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 50p 3T-entry hexscrew 4-40

Shell housing | InduCom 50p 3T-entry hexscrew 4-40

Article No.: 61 03 001 2119

With internal earthSize: D-Sub 5Hexagonal screw with captive washer Thread 4-40 UNCTop/side entry3xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 50p 3T-entry hexscrew M3

Shell housing | InduCom 50p 3T-entry hexscrew M3

Article No.: 61 03 001 1119

With internal earthSize: D-Sub 5Hexagonal screw with captive washer Thread M3Top/side entry3xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 25p 2T-entry hexscrew 4-40

Shell housing | InduCom 25p 2T-entry hexscrew 4-40

Article No.: 61 03 001 2117

With internal earthSize: D-Sub 3Hexagonal screw with captive washer Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 15p 2T-entry hexscrew 4-40

Shell housing | InduCom 15p 2T-entry hexscrew 4-40

Article No.: 61 03 001 2116

With internal earthSize: D-Sub 2Hexagonal screw with captive washer Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 15p 2T-entry hexscrew M3 w/o

Shell housing | InduCom 15p 2T-entry hexscrew M3 w/o

Article No.: 61 03 001 1116 010

Without internal earthSize: D-Sub 2Hexagonal screw with captive washer Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom9 Profibus male PL2 UNC set

Bus interface | InduCom9 Profibus male PL2 UNC set

Article No.: 66 63 009 6004

Profibus interfaceCage-clamp terminationMaleSize: D-Sub 1Thermoplastic resin, glass-fibre filledContacts: 9Conductor cross-section: 0.08 ... 0.5 mm²Copper alloyNoble metal over Ni

InduCom 9p 2T-entry hexscrew 4-40

Shell housing | InduCom 9p 2T-entry hexscrew 4-40

Article No.: 61 03 001 2110

With internal earthSize: D-Sub 1Hexagonal screw with captive washer Thread 4-40 UNCTop entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 9p 1T-entry hexscrew 4-40 cod

Shell housing | InduCom 9p 1T-entry hexscrew 4-40 cod

Article No.: 61 03 001 2010 123

With internal earthSize: D-Sub 1Hexagonal screw with captive washer Thread 4-40 UNCTop entry1xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 50p 3T-entry hexscrew 4-40 w/o

Shell housing | InduCom 50p 3T-entry hexscrew 4-40 w/o

Article No.: 61 03 001 2119 010

Without internal earthSize: D-Sub 5Hexagonal screw with captive washer Thread 4-40 UNCTop/side entry3xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

M12 Cable Assembly B-cod st/st m/f 0,5m

Cable assemblies | M12 Cable Assembly B-cod st/st m/f 0,5m

Article No.: 21 34 888 9486 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
InduCom 9p 2T-entry hexscrew M3

Shell housing | InduCom 9p 2T-entry hexscrew M3

Article No.: 61 03 001 1110

With internal earthSize: D-Sub 1Hexagonal screw with captive washer Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

InduCom 15p 2T-entry hexscrew M3

Shell housing | InduCom 15p 2T-entry hexscrew M3

Article No.: 61 03 001 1116

With internal earthSize: D-Sub 2Hexagonal screw with captive washer Thread M3Top entry2xMaterial (hood/housing): Zinc die-castDegree of protection: IP30

M12 Cable Assembly B-cod st/- m/- 0,5m

Cable assemblies | M12 Cable Assembly B-cod st/- m/- 0,5m

Article No.: 21 34 880 0486 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
20 (of 96)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information