Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Sweden


HARTING in Sweden
HARTING in Sweden - plant building
Contact HARTING in Sweden
Handshake

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Let's Connect
Let's Connect logo.png

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING in Sweden
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Hoods / Housings
  6. For industrial applications

For industrial applications

Filter

Products 1809

Relevance
Han 1A-back shell 5,7-10mm
Configurable
Cable adapter

Han 1A-back shell 5,7-10mm

Article No.: 09 10 000 0400

Size: 1 ATop entry1x IntegratedMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)Material (seal): TPE

Han 1A-HBM
Configurable
Bulkhead mounted housing

Han 1A-HBM

Article No.: 09 10 000 0300

StraightSize: 1 AMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)Material (seal): TPE

Han 1A cable entry size 2
New
Cable adapter

Han 1A cable entry size 2

Article No.: 97 00 000 3718

Size: 1 ATop entry1x Pg 13.5Material (hood/housing): Polyamide (PA)RAL 9005 (jet black)Material (seal): TPE

Han 1A-strain relief
Configurable
Cable adapter

Han 1A-strain relief

Article No.: 09 10 000 5300

With strain reliefSize: 1 A

Han 1A-base angled
Configurable
Bulkhead mounted housing

Han 1A-base angled

Article No.: 09 10 000 0800

AngledSize: 1 AMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)Material (seal): TPE

Han Compact-H-2xM25
Hood

Han Compact-H-2xM25

Article No.: 61 04 301 0828 00

for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact®Size: Han-Compact®Single locking leverTop/side entry1x M25 1x M25Material (hood/housing): Zinc die-castPowder-coatedRAL 9005 (jet black)

HAN 10B GS R-M40
Customizable
Hood

HAN 10B GS R-M40

Article No.: 61 04 301 1117 00

Size: 10 BHigh constructionSingle locking leverSide entry1x M40Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Configurable
Bulkhead mounted housing

Han 24EMC/B-HBM-DL

Article No.: 09 62 824 1301

Internal sealSize: 24 BLow constructionDouble locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castUncoatedUnpaintedMaterial (seal): NBR

Han 16HP Direct/B-HSE-M20
Configurable
Hood

Han 16HP Direct/B-HSE-M20

Article No.: 19 39 616 0545

Size: 16 BScrew lockingStainless steelSide entry1x M20Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B split hood
Split Hood

Han 10B split hood

Article No.: 09 30 010 0498

Size: 10 BHigh constructionDouble locking leverTop entry2xMaterial (hood/housing): Aluminium die-castPowder-coatedMaterial (seal): NBR

Han 24B-asg1-LB-21
Surface mounted housing

Han 24B-asg1-LB-21

Article No.: 09 30 024 0250

Size: 24 BHigh constructionSingle locking leverPolycarbonate (PC), Stainless steelSide entry1x Pg 21Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han EMC 10 Hood Side Entry PG 16
Hood

Han EMC 10 Hood Side Entry PG 16

Article No.: 09 62 010 0540

Size: 10 BScrew lockingSide entry1x Pg 16Material (hood/housing): Aluminium die-castUncoatedUnpainted

Han L32 B-HSM1-DL-PG29
Surface mounted housing

Han L32 B-HSM1-DL-PG29

Article No.: 09 30 132 0271

Size: L32 BHigh constructionDouble locking leverPolycarbonate (PC), Stainless steelSide entry1x Pg 29Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 10B-HBM-Rear Fit-SL-w/o frame
Bulkhead mounted housing

Han 10B-HBM-Rear Fit-SL-w/o frame

Article No.: 09 30 010 0398

Rear mountingSize: 10 BLow constructionSingle locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han L32 B-HTE-HC-DL-PG29
Hood

Han L32 B-HTE-HC-DL-PG29

Article No.: 09 30 132 0421

Size: L32 BHigh constructionDouble locking leverTop entry1x Pg 29Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)

Han 6HvE-kg-QB-M32
Configurable
Cable to cable housing

Han 6HvE-kg-QB-M32

Article No.: 19 34 006 0732

Size: 16 BLow constructionDouble locking leverPolycarbonate (PC), Stainless steelTop entry1x M32Material (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han A Hood Top Entry 2 Pegs M20
Configurable
Hood

Han A Hood Top Entry 2 Pegs M20

Article No.: 19 20 003 1440

Size: 3 ASingle locking leverTop entry1x M20Material (hood/housing): Zinc die-castPowder-coatedRAL 7037 (dust grey)

Han A Base Panel 1 Lever
Configurable
Bulkhead mounted housing

Han A Base Panel 1 Lever

Article No.: 09 20 003 0301

StraightSize: 3 ASingle locking leverSteelMaterial (hood/housing): Zinc die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

Han 24B split hood
Panel feed through housing

Han 24B split hood

Article No.: 09 30 024 0498

Size: 24 BHigh constructionDouble locking leverTop entry4xMaterial (hood/housing): Aluminium die-castPowder-coatedMaterial (seal): NBR

Han 24B-HBM-DL
Configurable
Bulkhead mounted housing

Han 24B-HBM-DL

Article No.: 09 30 024 0301

Size: 24 BLow constructionDouble locking leverPolycarbonate (PC), Stainless steelMaterial (hood/housing): Aluminium die-castPowder-coatedRAL 7037 (dust grey)Material (seal): NBR

20 (of 1,809)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information