Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Bulk cables
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Bulk cables
  4. Products
  5. Copper cables
  6. Cable for Transportation

Cable for Transportation

Filter

From
To

Products 8

Relevance
WTB 2x0,75mm²,UL,C-Flex 500m
Copper cable (round)

WTB 2x0,75mm²,UL,C-Flex 500m

Article No.: 09 45 600 0280

WTB, for railway applications2x 0.75 mm²ElastomerCable length: 500 m

Data Bus Kabel 2x0,5mm², 120 Ohm UL 500m
Copper cable (round)

Data Bus Kabel 2x0,5mm², 120 Ohm UL 500m

Article No.: 09 45 600 0270

MVB, for railway applications2x 0.5 mm²ElastomerCable length: 500 m

Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m
Copper cable (round)

Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m

Article No.: 09 45 600 0128

for railway applications4x AWG 22/7Polyolefin copolymer electron beam crosslinked Comp 752Cable length: 1,000 mCat. 5 Class D up to 100 MHz

1,000 m
Ha-Vis EtherRail 4xAWG22/19 CAT5 10m
Copper cable (round)

Ha-Vis EtherRail 4xAWG22/19 CAT5 10m

Article No.: 09 45 600 0188

for railway applications4x AWG 22/19Polyolefin copolymer electron beam crosslinked Comp 752Cable length: 10 mCat. 5 Class D up to 100 MHz

10 m
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 1000m
Copper cable (round)

Ha-Vis EtherRail 4x2xAWG24/7 CAT7 1000m

Article No.: 09 45 600 0690

for railway applications4x 2x AWG 24/7Polyolefin copolymer electron beam crosslinked Comp 752Cable length: 1,000 mCat. 7 Class F up to 600 MHz

1,000 m
HARTING SEA CABLE S/FTP CAT 7 500m
Copper cable (round)

HARTING SEA CABLE S/FTP CAT 7 500m

Article No.: 09 45 600 0523

4x 2x AWG 26/7FRNC (LSZH)Cable length: 500 mCat. 7 Class F up to 600 MHz

Ha-Vis EtherRail 4xAWG22/7 bl CAT5 1000m
Copper cable (round)

Ha-Vis EtherRail 4xAWG22/7 bl CAT5 1000m

Article No.: 09 45 600 1440

for railway applications4x AWG 22/7Polyolefin copolymer electron beam crosslinked Comp 752Cable length: 1,000 mCat. 5 Class D up to 100 MHz

1,000 m
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m
Copper cable (round)

Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m

Article No.: 09 45 600 0700

for railway applications4x 2x AWG 26/7Polyolefin copolymer electron beam crosslinked Comp 752Cable length: 1,000 mCat. 7 Class F up to 600 MHz

1,000 m
8 (of 8)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information