Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Data
  4. Products
  5. Circular connectors System cabling
  6. M12

M12

Filter

Products 198

Relevance
M12 Cable Assembly D-cod st/st m/m 0,2m
Cable assemblies

M12 Cable Assembly D-cod st/st m/m 0,2m

Article No.: 21 34 929 2405 002

Pre-assembled on both sidesCopper cable (round)Cable length: 0.2 m

0.2 m
M12 Cable Assembly D-cod st/st m/m 0,3m
Cable assemblies

M12 Cable Assembly D-cod st/st m/m 0,3m

Article No.: 21 34 929 2477 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
RJ45 - M12 x-code Cable Assy 1,0m PVC
Cable assemblies

RJ45 - M12 x-code Cable Assy 1,0m PVC

Article No.: 09 47 841 1001

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

1 m
RJI cab IP20/M12 4XAWG22/7; trail.; 0,5m
Cable assemblies

RJI cab IP20/M12 4XAWG22/7; trail.; 0,5m

Article No.: 09 45 700 5021

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M12 Cable Assembly D-cod st/- m/- 0,5m
Cable assemblies

M12 Cable Assembly D-cod st/- m/- 0,5m

Article No.: 21 34 920 0477 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M12 D-cod 4-pol st/- m/- Rail 0.2m
Cable assemblies

M12 D-cod 4-pol st/- m/- Rail 0.2m

Article No.: 09 48 220 0011 002

Pre-assembled on one sideCopper cable (round)for railway applicationsCable length: 0.2 m

0.2 m
M12 D-cod 4-pol st/st m/m Rail 0.2m
Cable assemblies

M12 D-cod 4-pol st/st m/m Rail 0.2m

Article No.: 09 48 222 2011 002

Pre-assembled on both sidesCopper cable (round)for railway applicationsCable length: 0.2 m

0.2 m
RJI M12 D-cod EtherRail Cable Assy, 0,4m
Cable assemblies

RJI M12 D-cod EtherRail Cable Assy, 0,4m

Article No.: 09 48 022 2011 004

Pre-assembled on both sidesCopper cable (round)Cable length: 0.4 m

0.4 m
RJ45 - M12 x-code Cable Assy 0,5m PVC
Cable assemblies

RJ45 - M12 x-code Cable Assy 0,5m PVC

Article No.: 09 48 932 3757 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M12 Cable Assembly D-cod an/- m/- 0,5m
Cable assemblies

M12 Cable Assembly D-cod an/- m/- 0,5m

Article No.: 21 34 940 0477 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
RJ45 - M12 D-cod st AWG22/7 PUR 0.2m
Cable assemblies

RJ45 - M12 D-cod st AWG22/7 PUR 0.2m

Article No.: 09 48 689 6018 002

Pre-assembled on both sidesCopper cable (round)Type CCable length: 0.2 m

0.2 m
M12 X-coded Cable Assembly, 0.4m
Cable assemblies

M12 X-coded Cable Assembly, 0.4m

Article No.: 21 33 050 5855 004

Pre-assembled on both sidesCopper cable (round)Cable length: 0.4 m

0.4 m
M12 Cable Assembly D-cod an/- m/- 0,4m
Cable assemblies

M12 Cable Assembly D-cod an/- m/- 0,4m

Article No.: 21 34 940 0405 004

Pre-assembled on one sideCopper cable (round)Cable length: 0.4 m

0.4 m
M12 Cable Assembly D-cod st/st m/f 0,5m
Cable assemblies

M12 Cable Assembly D-cod st/st m/f 0,5m

Article No.: 21 34 929 3405 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M12 D-cod 4-pol an/st m/m PUR 0.5m
Cable assemblies

M12 D-cod 4-pol an/st m/m PUR 0.5m

Article No.: 21 34 949 2477 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
M12 Cable Assembly D-cod an/an m/m 0,5m
Cable assemblies

M12 Cable Assembly D-cod an/an m/m 0,5m

Article No.: 21 34 949 4477 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M12 X-cod st/st m/m PUR 0.5m
Cable assemblies

M12 X-cod st/st m/m PUR 0.5m

Article No.: 21 33 050 5810 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M12 X-coded cable assembly; 0,3m
Cable assemblies

M12 X-coded cable assembly; 0,3m

Article No.: 21 33 010 1850 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
M12 Cable Assembly D-cod st/- m/- 0,5m
Cable assemblies

M12 Cable Assembly D-cod st/- m/- 0,5m

Article No.: 21 34 920 0405 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M12 X-coded Cable Assembly 0,5m
Cable assemblies

M12 X-coded Cable Assembly 0,5m

Article No.: 21 33 010 0850 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
20 (of 198)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information