Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Power and signal
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Power and signal
  4. Products
  5. Circular connectors System cabling
  6. 7/8ʺ

7/8ʺ

Filter

Products 21

Relevance
7/8 Cable Assembly 4-pole st/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4-pole st/- f/- 1,5m

Article No.: 21 34 970 0496 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4p+PE st/st f/m 0,3m

Article No.: 21 34 969 7598 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4p+PE st/- f/- 1,5m

Article No.: 21 34 970 0598 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 Cable Assembly 2p+PE st/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 2p+PE st/- f/- 1,5m

Article No.: 21 34 970 0393 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 Cable Assembly 4-pole st/st f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4-pole st/st f/m 0,3m

Article No.: 21 34 969 7495 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4p+PE st/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4p+PE st/- f/- 1,5m

Article No.: 21 34 970 0597 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 Cable Assembly 4p+PE an/an f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4p+PE an/an f/m 0,3m

Article No.: 21 34 989 9597 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 2p+PE st/- f/- 0,2m
Cable assemblies

7/8 Cable Assembly 2p+PE st/- f/- 0,2m

Article No.: 21 34 970 0394 002

Pre-assembled on one sideCopper cable (round)Cable length: 0.2 m

0.2 m
7/8 Cable Assembly 4p+PE an/an f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4p+PE an/an f/m 0,3m

Article No.: 21 34 989 9598 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4p+PE an/- f/- 1,5m

Article No.: 21 34 990 0597 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 4-pole an/- f/- PVC 1.0m
Cable assemblies

7/8 4-pole an/- f/- PVC 1.0m

Article No.: 21 34 990 0495 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
7/8 Cable Assembly 4-pole an/an f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4-pole an/an f/m 0,3m

Article No.: 21 34 989 9496 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4-pole st/st f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4-pole st/st f/m 0,3m

Article No.: 21 34 969 7496 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4p+PE an/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4p+PE an/- f/- 1,5m

Article No.: 21 34 990 0598 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 4-pole st/- f/- PVC 1.0m
Cable assemblies

7/8 4-pole st/- f/- PVC 1.0m

Article No.: 21 34 970 0495 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

1 m
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4p+PE st/st f/m 0,3m

Article No.: 21 34 969 7597 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4-pole an/- f/- 1,5m
Cable assemblies

7/8 Cable Assembly 4-pole an/- f/- 1,5m

Article No.: 21 34 990 0496 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
7/8 Cable Assembly 4-pole an/an f/m 0,3m
Cable assemblies

7/8 Cable Assembly 4-pole an/an f/m 0,3m

Article No.: 21 34 989 9495 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
7/8 Cable Assembly 4p+PE st/- m/- 1,5m
Cable assemblies

7/8 Cable Assembly 4p+PE st/- m/- 1,5m

Article No.: 21 34 960 0598 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
Powercbl 7/8" f 4G1,5mm² 3+PE 1,5m
Cable assemblies

Powercbl 7/8" f 4G1,5mm² 3+PE 1,5m

Article No.: 61 88 780 1901 5

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

1.5 m
20 (of 21)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information