Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Industrial Ethernet Switches
OverviewProductsKnowledge
  1. Home
  2. Industrial Ethernet Switches
  3. Products
  4. Functionalities
  5. Single Pair Ethernet (SPE)

Single Pair Ethernet (SPE)

Filter

From
To
From
To

Products 9

Relevance
Ha-VIS eCon 4080GBT-BXT
Industrial Ethernet Switches

Ha-VIS eCon 4080GBT-BXT

Article No.: 20 77 408 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 8Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011BT-AT1-SPE

Article No.: 24 05 001 1400

Media converterFast EthernetNominal voltage: 24, 48Total number of ports: 2100 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 BT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 BT-AT1-SPE

Article No.: 24 05 002 6400

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 8100 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3026 GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3026 GBT-AT1-SPE

Article No.: 24 05 402 6400

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (RJ45-Ports): 21000 Mbit/s (RJ45-Ports): 2Operating temperature: -40 ... +70 °C

Ha-VIS eCon 3011GBT-AT1-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 3011GBT-AT1-SPE

Article No.: 24 05 401 1400

Media converterFull Gigabit EthernetNominal voltage: 24, 48Total number of ports: 210/100/1000 Mbit/s (RJ45-Ports): 11000 Mbit/s (RJ45-Ports): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4017GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4017GBT-MXT-SPE

Article No.: 20 77 617 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4035GBT-MXT-SPE
New
Industrial Ethernet Switches

Ha-VIS eCon 4035GBT-MXT-SPE

Article No.: 20 77 635 0000

UnmanagedGigabit EthernetNominal voltage: 24, 48Total number of ports: 810/100/1000 Mbit/s (M12-ports X-coding): 1Operating temperature: -40 ... +70 °C

Ha-VIS eCon 4080BT-BT
New
Industrial Ethernet Switches

Ha-VIS eCon 4080BT-BT

Article No.: 20 77 308 1000

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (M12D-Ports): 8 xOperating temperature: -40 ... +70 °C

Ha-VIS eCon 4080BT-BT1
New
Industrial Ethernet Switches

Ha-VIS eCon 4080BT-BT1

Article No.: 97 00 000 1118

UnmanagedFast EthernetNominal voltage: 24, 48Total number of ports: 810/100 Mbit/s (M12D-Ports): 8 xOperating temperature: -40 ... +70 °C

9 (of 9)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information