Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Miscellaneous
  3. Customised solutions

Customised solutions

Filter

Products 106

Relevance
Han-Mod_M_SHLD.P_4/4_F_D_CRT
Han® Shielded power module

Han-Mod_M_SHLD.P_4/4_F_D_CRT

Article No.: 97 00 000 0381

Double moduleWith shielding plateCrimp terminationFemaleContacts: 8Conductor cross-section: 0.14 ... 10 mm²Polycarbonate (PC)RAL 7032 (pebble grey)

Han-Mod_M_SHLD.P_4/4_M_D_CRT
Han® Shielded power module

Han-Mod_M_SHLD.P_4/4_M_D_CRT

Article No.: 97 00 000 0387

Double moduleWith shielding plateCrimp terminationMaleContacts: 8Conductor cross-section: 0.14 ... 10 mm²Polycarbonate (PC)RAL 7032 (pebble grey)

Han HPR HPTC 1400 CS UNSH IP65/67 150
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 150

Article No.: 10 40 291 2117

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 185

Article No.: 10 40 291 2118

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 240
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 240

Article No.: 10 40 291 2119

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 185

Article No.: 10 40 291 2128

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 26.5 ... 32 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 240
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 240

Article No.: 10 40 291 2129

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 26.5 ... 32 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 150
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 150

Article No.: 10 40 291 2137

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 16 ... 20.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 1400 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 1400 CS UNSH IP65/67 185

Article No.: 10 40 291 2148

Rated current: ‌1,400 AComplete setCable side, With integrated cable glandSize: 32x M40Clamping range: 20.5 ... 25 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 400 CS UNSH IP65/67 95
Connector sets

Han HPR HPTC 400 CS UNSH IP65/67 95

Article No.: 10 40 271 2125

Rated current: ‌400 AComplete setCable side, With integrated cable glandSize: 21x M25Clamping range: 14.5 ... 18 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 400 CS UNSH IP65/67 95
Connector sets

Han HPR HPTC 400 CS UNSH IP65/67 95

Article No.: 10 40 271 2135

Rated current: ‌400 AComplete setCable side, With integrated cable glandSize: 21x M32Clamping range: 16 ... 20.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 400 CS UNSH IP65/67 120
Connector sets

Han HPR HPTC 400 CS UNSH IP65/67 120

Article No.: 10 40 271 2136

Rated current: ‌400 AComplete setCable side, With integrated cable glandSize: 21x M32Clamping range: 16 ... 20.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 150
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 150

Article No.: 10 40 281 2117

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 185

Article No.: 10 40 281 2118

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 240
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 240

Article No.: 10 40 281 2119

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 21 ... 26.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 185

Article No.: 10 40 281 2128

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 26.5 ... 32 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 240
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 240

Article No.: 10 40 281 2129

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 26.5 ... 32 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 150
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 150

Article No.: 10 40 281 2137

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 16 ... 20.5 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

Han HPR HPTC 850 CS UNSH IP65/67 185
Connector sets

Han HPR HPTC 850 CS UNSH IP65/67 185

Article No.: 10 40 281 2148

Rated current: ‌850 AComplete setCable side, With integrated cable glandSize: 31x M40Clamping range: 20.5 ... 25 mmMaterial: Aluminium die-cast, Corrosion resistantDegree of protection: IP68, IP66, IP69

M12 slim female crimp 4/5 pol A cod
Cable connector

M12 slim female crimp 4/5 pol A cod

Article No.: 21 03 821 2505

StraightFemaleA-codingCrimp terminationPolyamide (PA)Contacts: 5, 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

20 (of 106)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information