25 way Straight Female 1k SBClip4
Article No.: 09 64 312 7235
Image is for illustration purposes only. Please refer to product description.
25 way Straight Female 1k SBClip4
Article No.: 09 64 312 7235
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Filter |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 3 |
Filter | C-filter 1000 pF ±20% @ ≤100 V |
Number of contacts | 25 |
PCB fixing | With board locks |
Locking type | Fixing flange with thread 4-40 UNC |
Rated current | 7.5 A |
---|---|
Insulation resistance | >109 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ≤0.6 Nm Female screw lock |
Limiting temperature | -20 ... +125 °C |
Performance level | 2 |
acc. to CECC 75301-802 | |
Mating cycles | ≥ 250 |
Hot plugging | No |
Material (insert) | Thermoplastic resin (PCT) |
---|---|
Plated steel | |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | DIN 41652 |
---|
Packaging size | 25 |
---|---|
Net weight | 17.64 g |
Country of origin | Czechia |
European customs tariff number | 85322400 |
GTIN | 5713140075610 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next