Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machinery
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our commitment to society
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our commitment to society
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
hero_Han-Industriesteckverbinder.tif
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to cable connectors
  5. Products
  6. Power and signal connectors
  7. 09 64 312 7230

25 way Straight Female 1k Wout

Article No.: 09 64 312 7230


undefined

Image is for illustration purposes only. Please refer to product description.

Connector

25 way Straight Female 1k Wout

Article No.: 09 64 312 7230

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Connector Wave soldering termination Rated current: ‌7.5 A Female Size: D-Sub 3 Thermoplastic resin (PCT), Plated steel C-filter 1000 pF ±20% @ ≤100 V Contacts: 25 Copper alloy Noble metal over Ni

Product details


Category Connectors
Series D-Sub
Identification Filter
Element Connector
Description of the contact Turned
Straight
Termination method Wave soldering termination
Gender Female
Size D-Sub 3
Filter C-filter 1000 pF ±20% @ ≤100 V
Number of contacts 25
Locking type Fixing flange with feed through hole Ø 3.1 mm
Rated current ‌ 7.5 A
Insulation resistance >109 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -20 ... +125 °C
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Hot plugging No
Material (insert) Thermoplastic resin (PCT)
Plated steel
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications DIN 41652
Packaging size 25
Net weight 16.24 g
Country of origin Czechia
European customs tariff number 85322400
GTIN 5713140075603
eCl@ss 27440214 D-Sub coupler
ETIM EC001136
UNSPSC 24.0 39121469
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information