9 way S Cup Male 1k Wout
Article No.: 09 64 121 7230

Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Filter |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Solder cup termination |
---|---|
Gender | Male |
Size | D-Sub 1 |
Filter | C-filter 1000 pF ±20% @ ≤100 V |
Number of contacts | 9 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Previous
Next