9 way Straight Female 3,9k Wout
Article No.: 09 64 112 7240

Image is for illustration purposes only. Please refer to product description.
9 way Straight Female 3,9k Wout
Article No.: 09 64 112 7240
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Filter |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 1 |
Filter | C-filter 3900 pF ±20% @ ≤100 V |
Number of contacts | 9 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Previous
Next