Circular Connector M12 crimp male D-code
Article No.: 21 03 882 1405

Image is for illustration purposes only. Please refer to product description.
Circular Connector M12 crimp male D-code
Article No.: 21 03 882 1405
to see prices and availability.
Properties overview
This product is not orderable anymore.
You can use the successor.
Product details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Cable connector |
Specification | Straight |
Termination method | Crimp termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 4 |
Coding | D-coding |
Locking type | Screw locking |
Details | Please order crimp contacts separately. |
Details | For Fast Ethernet applications only |
Previous
Next