D-SUB 9P MALE,DOUBLE END, L=2.0M
Article No.: 33 66 213 2000 061
Image is for illustration purposes only. Please refer to product description.
D-SUB 9P MALE,DOUBLE END, L=2.0M
Article No.: 33 66 213 2000 061
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product Details
Connector 2 | D-Sub crimp 9-pole male assembly Show details |
---|---|
DSUB-ME-CR-KON AWG24-28;AFS2;L10.000 Show details | |
DSUB IDC HOOD 09P GREY TINSCR Show details | |
D Sub Male Screw lock 4-40 UNC with plas Show details |
Category | System cabling |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub High Density |
With shielded plastic hood and side entry | |
Connector 2 | D-Sub High Density |
With shielded plastic hood and side entry | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 9 |
Core structure | 9x AWG 24 |
Material (cable) | PVC |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 250 g |
European customs tariff number | 85444290 |
GTIN | 5713140258549 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next