D SUB HD MA CONTACT 24-26 AWG PL3_10K RE
Article No.: 09 56 000 8157
Image is for illustration purposes only. Please refer to product description.
D SUB HD MA CONTACT 24-26 AWG PL3_10K RE
Article No.: 09 56 000 8157
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | High Density |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 10000 pieces on reel |
Unrolling left |
Conductor cross-section | 0.14 ... 0.22 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 24 |
Wire outer diameter | ≤1.38 mm |
Contact resistance | ≤ 20 mΩ |
Performance level | 3 |
Material (contacts) | Copper alloy |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 1,390 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140070899 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next