Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Cabling Solutions
HARTING customised solution

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Cable assemblies & bulk cables
  3. Data
  4. Products
  5. Network System cabling
  6. RJ45
  7. 09 48 686 8025 010

DB RJ45 PN Type R 4xAWG22/19 1.0m

Article No.: 09 48 686 8025 010


New
DB RJ45 PN Type R 4xAWG22/19 1.0m

Image is for illustration purposes only. Please refer to product description.

DB RJ45 PN Type R 4xAWG22/19 1.0mDB RJ45 PN Type R 4xAWG22/19 1.0m
New Cable assemblies

DB RJ45 PN Type R 4xAWG22/19 1.0m

Article No.: 09 48 686 8025 010

1 m
to see prices and availability.
0
Product inquiry
1 m
to see prices and availability.
0
Product inquiry

Properties overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Type R Cable length: 1 m

Product details


Type of cable
HAR PROFINET Typ R 4xAWG22/19 PUR
Show details
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Show details
Connector 2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Show details
Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING DualBoot RJ45
Connector 2 HARTING DualBoot RJ45
Series RJ45
Type of cable Copper cable (round)
Description of the cable Type R
Number of cores 4
Core structure 4x AWG 22/19
Number of contacts 4
Cable length 1 m
Limiting temperature -40 ... +80 °C unmoved
-20 ... +60 °C moved
Cable diameter 6.6 ... 7 mm
Minimum bending radius 5x Cable diameter (singular bending)
Drag chain compatible Yes
Bending cycles ≥ 5.000.000 @ Bending radius = 75 mm @ length ≤ 5 m @ speed ≤ 5 m/s @ acceleration ≤ 20 m/s²
Cycles of alternating bending (tic-toc test) 1.000.000 @ Bending radius = 75 mm
Torsional strength ≥ 5.000.000 @ torsion angle= ±180° @ 1m
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
ELV status compliant
California Proposition 65 substances Not contained
PFAS No
Material (cable) PUR (polyurethane)
Colour (cable) Green
PROFINET Yes
Approvals CE
UKCA
European customs tariff number 85444290
Packaging size 1
Net weight 82 g
Country of origin Latvia
GTIN 5713140336865
eCl@ss 27060390 Ready-made data cable (unspecified)
UNSPSC 24.0 26121600
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information