6. Extender card connection
  7. 09 05 000 9924
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Power-E048-shroud-for-pcb-28-thick
Pin shroud DIN-Power-E048-shroud-for-pcb-28-thick 09 05 000 9914
Alternative
DIN-Power-E048-B-pcb-28-w-locking-lever
Pin shroud DIN-Power-E048-B-pcb-28-w-locking-lever 09 05 000 9924
Unavailable
Version
Fixing
Press-in fixing
Press-in fixing
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
PCB thickness
‌2.8 mm +0.2 ‌|‌2.8 mm -0.3 ‌
‌2.8 mm +0.2 ‌|‌2.8 mm -0.3 ‌
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Identification
Type of accessory
Pin shroud
Pin shroud
Category
Accessories
Accessories
Description of the accessory
for type E with press-in pins|Without locking levers
for type E with press-in pins|With locking levers
Series
DIN 41612
DIN 41612
Material properties
China RoHS
e
e
ELV status
compliant
compliant
Material (accessories)
Thermoplastic
Thermoplastic
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Colour (accessories)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)|Black
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
7.198 g
7.2 g
GTIN
5713140008762
5713140008786
ETIM
EC002943
EC002943
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
UNSPSC 24.0
39121400
39121400
Packaging size
100
56

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information