7. 09 06 132 7921
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Power-F032MS-30C1-3-V1
Male connector DIN-Power-F032MS-30C1-3-V1 09 06 132 7921
Unavailable
DIN-Power-F048MS-30C1-2
Male connector DIN-Power-F048MS-30C1-2 09 06 148 6901
Alternative
Version
Contact configuration
Rows z and b, positions 2, 4, ... , 30, 32
Rows z, d and b, positions 2, 4, ... , 30, 32
Connection type
Motherboard to daughtercard|Extender card|PCB to cable
Motherboard to daughtercard|Extender card|PCB to cable
Leading contact on position
z32
PCB fixing
With fixing flange
With fixing flange
Coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Number of contacts
32.0
48.0
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
Specifications
IEC 60603-2
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Technical characteristics
Creepage distance
3.0
3.0
Clearance distance
1.6
1.6
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Mating cycles
50.0
400.0
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Performance level
3|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Test voltage Ur.m.s.
1.55 kV (contact-contact)
1.55 kV (contact-contact)
Withdrawal force
50.0
75.0
Insertion force
50.0
75.0
Contact spacing (mating side)
3.81|5.08
3.81|5.08
Contact rows
3.0
3.0
Contact resistance
15.0
15.0
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Contact spacing (termination side)
2.54|5.08
2.54|5.08
Identification
Description of the contact
Angled
Angled
Element
Male connector
Male connector
Identification
Type F
Type F
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Material properties
California Proposition 65 substances
Yes
Yes
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R26
R26
ELV status
compliant
compliant
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
1.0
20.0
Net weight
21.55 kg
21.5 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140012080
5713140012400

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information