6. Extender card connection
  7. 09 02 132 7931
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-B032MS-30C1-3
Male connector DIN-Signal-B032MS-30C1-3 09 02 132 7931
Unavailable
DIN-Signal-B064MS-30C1-2
Male connector DIN-Signal-B064MS-30C1-2 09 02 164 6921
Alternative
Version
PCB fixing
With fixing flange
With fixing flange
Coding
Coding with loss of contacts|Side coding
Coding with loss of contacts|Side coding
Connection type
Motherboard to daughtercard|Extender card|PCB to cable
Motherboard to daughtercard|Extender card|PCB to cable
Number of contacts
32
64
Termination method
Wave soldering termination
Wave soldering termination
Contact configuration
Row a, positions 1, 2, ... , 31, 32
Rows a and b, positions 1, 2, ... , 31, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2
IEC 60603-2
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Creepage distance
≥ 1.2 mm
≥ 1.2 mm
Hot plugging
No
No
Insertion force
≤ 30 N
≤ 60 N
Withdrawal force
≤ 20 N
≤ 40 N
Rated current
‌ 2 A
‌ 2 A
Performance level
3|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Contact rows
2
2
Contact spacing (mating side)
2.54 mm
2.54 mm
Mating cycles
≥ 50
≥ 400
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
≥ 1.2 mm
≥ 1.2 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Identification
Type B
Type B
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Requirement set with Hazard Levels
R26
R26
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Au over NiP over Ni Mating side|Sn over Ni Termination side
Au over NiP over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
8.35 g
10 g
GTIN
5713140003316
5713140003439
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
UNSPSC 24.0
39121415
39121415
Packaging size
130
130

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information