Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Motherboard to daughtercard connection
  7. 09 03 164 2919

DIN-Signal C064MR-3,0C1-1

Article No.: 09 03 164 2919


DIN-Signal C064MR-3,0C1-1

Image is for illustration purposes only. Please refer to product description.

DIN-Signal C064MR-3,0C1-1DIN-Signal C064MR-3,0C1-1
Male connector

DIN-Signal C064MR-3,0C1-1

Article No.: 09 03 164 2919

to see prices and availability.
00
Free sample
Product inquiry
to see prices and availability.
00
Free sample
Product inquiry

Properties overview

Male connector Reflow soldering termination (THR) Rated current: ‌2 A Contacts: 64 Angled Copper alloy Au over NiP over Ni Mating side, Sn over Ni Termination side Performance level: 1, acc. to IEC 60603-2 Coding: Coding with loss of contacts, Side coding PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled Beige

This product is not orderable anymore.

Please contact your local distribution partner.

Product details


Category Connectors
Identification Type C
Element Male connector
Series DIN 41612
Description of the contact Angled
Features Colour deviations and speckles permitted
Termination method Reflow soldering termination (THR)
Connection type Motherboard to daughtercard
Extender card
PCB to cable
Number of contacts 64
Contact configuration Rows a and c, positions 1, 2, ... , 31, 32
Coding Coding with loss of contacts
Side coding
PCB fixing With fixing flange
Performance level 1
acc. to IEC 60603-2
Hot plugging No
Contact rows 3
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 2.54 mm
Rated current 2 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance 1.2 mm
Creepage distance 1.2 mm
Insulation resistance >1012 Ω
Contact resistance 20 mΩ
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force 60 N
Withdrawal force 40 N
Mating cycles 500
Test voltage Ur.m.s. 1 kV
Isolation group II (400 ≤ CTI < 600)
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
ELV status compliant
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Au over NiP over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Specifications IEC 60603-2
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 1
Country of origin Czechia
GTIN 5713140196223
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information