7. 09 03 164 2919
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C096MR-30C1-2-clip
Male connector DIN-Signal-C096MR-30C1-2-clip 09 03 396 6919
Alternative
DIN-Signal-C064MR-30C1-1
Male connector DIN-Signal-C064MR-30C1-1 09 03 164 2919
Unavailable
Version
Contact configuration
Rows a, b and c, positions 1, 2, ... , 31, 32
Rows a and c, positions 1, 2, ... , 31, 32
Connection type
Motherboard to daughtercard|Extender card|PCB to cable
Motherboard to daughtercard|Extender card|PCB to cable
PCB fixing
With fixing flange|With snap-in clip
With fixing flange
Coding
Coding with loss of contacts|Side coding
Coding with loss of contacts|Side coding
Number of contacts
96.0
64.0
Termination method
Reflow soldering termination (THR)
Reflow soldering termination (THR)
Specifications and approvals
Specifications
IEC 60603-2
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Technical characteristics
Creepage distance
1.2
1.2
Clearance distance
1.2
1.2
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Mating cycles
400.0
500.0
Isolation group
II (400 ≤ CTI < 600)
II (400 ≤ CTI < 600)
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Performance level
2|acc. to IEC 60603-2
1|acc. to IEC 60603-2
Test voltage Ur.m.s.
1 kV
1 kV
PCB thickness
‌1.6 mm ±0.2 ‌
Withdrawal force
60.0
40.0
Insertion force
90.0
60.0
Contact spacing (mating side)
2.54
2.54
Contact rows
3.0
3.0
Contact resistance
20.0
20.0
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Contact spacing (termination side)
2.54
2.54
Identification
Description of the contact
Angled
Angled
Element
Male connector
Male connector
Identification
Type C
Type C
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Features
Colour deviations and speckles permitted
Colour deviations and speckles permitted
Material properties
California Proposition 65 substances
Yes
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Colour (insert)
Beige
Beige
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R26
ELV status
compliant
compliant
Surface (contacts)
Au over NiP over Ni Mating side|Sn over Ni Termination side
Au over NiP over Ni Mating side|Sn over Ni Termination side
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Germany
Czechia
European customs tariff number
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
100.0
1.0
Net weight
13.0 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140007628
5713140196223

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information