7. 09 03 296 2845
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C096FS-45C1-1-kp
Female connector DIN-Signal-C096FS-45C1-1-kp 09 03 296 2845
Unavailable
DIN-Signal-C096FS-45C1-2
Female connector DIN-Signal-C096FS-45C1-2 09 03 296 6825
Alternative
Version
Contact configuration
Rows a, b and c, positions 1, 2, ... , 31, 32
Rows a, b and c, positions 1, 2, ... , 31, 32
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
PCB fixing
With fixing flange
With fixing flange
Coding
Coding with loss of contacts
Coding with loss of contacts
Number of contacts
96.0
96.0
Termination length
4.5
4.5
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
Specifications
IEC 60603-2
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Technical characteristics
Creepage distance
1.0
1.0
Clearance distance
1.0
1.0
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Mating cycles
500.0
400.0
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Performance level
1|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Test voltage Ur.m.s.
1 kV
1 kV
Withdrawal force
60.0
60.0
Insertion force
90.0
90.0
Contact spacing (mating side)
2.54
2.54
Contact rows
3.0
3.0
Contact resistance
20.0
20.0
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Contact spacing (termination side)
2.54
2.54
Identification
Description of the contact
Kinked
Straight
Element
Female connector
Female connector
Identification
Type C
Type C
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Material properties
California Proposition 65 substances
Yes
Yes
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R26
R26
ELV status
compliant
compliant
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
100.0
100.0
Net weight
14.66 kg
15.29 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140007079
5713140007215

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information