Han 3A-HBMA-SL-blue
Article No.: 09 20 003 0805
Image is for illustration purposes only. Please refer to product description.
Han 3A-HBMA-SL-blue
Article No.: 09 20 003 0805
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han A® |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Angled |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Field of application | Standard Hoods/housings for industrial applications |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | Blue |
Material (seal) | NBR |
Material (locking) | Steel |
Surface (locking) | Zinc plated |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 63 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140164086 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next