Har-flex 12 p double ends with SR, 0.35m
Article No.: 33 15 243 0350 062
Image is for illustration purposes only. Please refer to product description.
Har-flex 12 p double ends with SR, 0.35m
Article No.: 33 15 243 0350 062
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product Details
Connector 1 | har-flex IDC fem w/st-rel 12pos PL1 Show details |
---|---|
Connector 2 | har-flex IDC fem w/st-rel 12pos PL1 Show details |
Category | System cabling |
---|---|
Series | har-flex® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | har-flex® |
Female connector | |
With strain relief | |
Connector 2 | har-flex® |
Female connector | |
With strain relief | |
Different connector direction | |
Type of cable | Copper cable (flat) |
Cable length | 0.35 m |
---|---|
Number of cores | 12 |
Core structure | 12x AWG 30 |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 7.62 g |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140244924 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next