Harlink 10P ST MA DB END CABLE L=6.5M
Article No.: 33 27 242 0650 011

Image is for illustration purposes only. Please refer to product description.
Harlink 10P ST MA DB END CABLE L=6.5M
Article No.: 33 27 242 0650 011
to see prices and availability.
Properties Overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product Details
Connector 1 | Har-link male IDC 10P conn assy kit Show details |
---|---|
Connector 2 | Har-link male IDC 10P conn assy kit Show details |
Category | System cabling |
---|---|
Series | har-link® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | har-link® |
Connector 2 | har-link® |
Type of cable | Copper cable (round) |
Cable length | 6.5 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 28 |
Previous
Next