M12-ADPT-M12/M12-5/4P-ACOD-M/F/F-STR
Article No.: 21 43 311 9500
Image is for illustration purposes only. Please refer to product description.
M12-ADPT-M12/M12-5/4P-ACOD-M/F/F-STR
Article No.: 21 43 311 9500
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Connector 1 | Male |
Connector 2 | Female |
Type of accessory | T-splitter |
Gender | Male |
---|---|
Female | |
Shielding | Unshielded |
Number of contacts | 4 |
5 | |
Coding | A-coding |
Rated current | 4 A |
---|---|
Rated voltage | 60 V AC/DC |
Rated impulse voltage | 1.5 kV |
Limiting temperature | -25 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP67 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Specifications | IEC 61076-2-101 |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140236653 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next