M12 D-cod 4-pol st m-RJ45 PUR Typ R 5.0M
Article No.: 09 48 C86 8025 050

Image is for illustration purposes only. Please refer to product description.
M12 D-cod 4-pol st m-RJ45 PUR Typ R 5.0M
Article No.: 09 48 C86 8025 050
to see prices and availability.
Properties overview
Product details
Type of cable | HAR PROFINET Typ R 4xAWG22/19 PUR Show details |
---|---|
Connector 1 | M12 D-code male straight overmolded Show details |
Connector 2 | DualBoot RJ45 IP20 Cat. 5, 4pol. overm Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 D-coding |
Male | |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Description of the cable | Type R |
Cable length | 5 m |
---|---|
Core structure | 4x AWG 22/19 |
Number of contacts | 4 |
Coding | D-coding |
Previous
Next