M12 D-cod 4-pol st/st m/m Rail PP 10m
Article No.: 21 40 404 0447 100
Image is for illustration purposes only. Please refer to product description.
M12 D-cod 4-pol st/st m/m Rail PP 10m
Article No.: 21 40 404 0447 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Ha-Vis EtherRail 4xAWG22/7 bk CAT5 Show details |
---|---|
Connector 1 | M12 OVERMOLD D-COD M Push Pull Show details |
Connector 2 | M12 OVERMOLD D-COD M Push Pull Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 D-coding |
Male Straight | |
Connector 2 | M12 D-coding |
Male Straight |
Cable length | 10 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Shielding | Shielded |
Number of contacts | 4 |
Coding | D-coding |
Locking type | PushPull |
Rated voltage | ‌ 48 V AC |
---|---|
‌ 60 V DC | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Limiting temperature | -40 ... +85 °C moved |
-25 ... +70 °C unmoved | |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 5x Cable diameter (singular bending) |
6x Cable diameter (repeated bending) |
Material (cable) | Polyolefin copolymer |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | UN/ECE-R 118 |
---|---|
EN 45545 |
Packaging size | 1 |
---|---|
Net weight | 698.5 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140489868 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next