M12 L-coded Cable Assembly 1m
Article No.: 21 33 A70 0518 010
Image is for illustration purposes only. Please refer to product description.
M12 L-coded Cable Assembly 1m
Article No.: 21 33 A70 0518 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Kabel PVC 16078 F-CY-OZ 5x1,5mm² grey Show details |
---|---|
Connector 1 | M12 Power Crimp female L-coded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 L-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Shielding | Shielded |
Coding | L-coding |
Limiting temperature | -40 ... +80 °C |
---|
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140240094 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next