MPP ix Type A 4x2xAWG26 Cat6A PUR 0,4m
Article No.: 33 48 343 4804 004
Image is for illustration purposes only. Please refer to product description.
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,4m
Article No.: 33 48 343 4804 004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING Mini PushPull |
HARTING ix Industrial® Type A | |
Overmoulded | |
Connector 2 | HARTING Mini PushPull |
HARTING ix Industrial® Type A | |
Overmoulded | |
Type of cable | Copper cable (round) |
Cable length | 0.4 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | IDC termination |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-40 ... +80 °C moved |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-124 |
---|
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140260559 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next