MPP ix Type B 10xAWG26 Signal PUR 0,3m
Article No.: 33 48 353 5A21 003
Image is for illustration purposes only. Please refer to product description.
MPP ix Type B 10xAWG26 Signal PUR 0,3m
Article No.: 33 48 353 5A21 003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING Mini PushPull |
HARTING ix Industrial® Type B | |
Overmoulded | |
Connector 2 | HARTING Mini PushPull |
HARTING ix Industrial® Type B | |
Overmoulded | |
Type of cable | Copper cable (round) |
Cable length | 0.3 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 26 |
Termination method | IDC termination |
Rated current | 1.5 A |
---|---|
Rated voltage | 50 V AC |
60 V DC | |
Limiting temperature | -5 ... +80 °C unmoved |
-40 ... +80 °C moved |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-124 |
---|
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140260801 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next