PP-V4-CA-USB3A-PP/IP20-P-P-STR-1.5
Article No.: 09 45 445 2912
Image is for illustration purposes only. Please refer to product description.
PP-V4-CA-USB3A-PP/IP20-P-P-STR-1.5
Article No.: 09 45 445 2912
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) USB 3.0 |
Type A | |
Connector 2 | IP20 USB 3.0 |
Type A | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG 26/7 |
2x AWG 28/7 | |
2x AWG 22/7 | |
Shielding | Shielded |
Rated current | 1.5 A |
---|---|
Rated voltage | 30 V DC |
Data rate | 5 Gbit/s |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 30 mΩ |
Limiting temperature | -40 ... +85 °C |
Insertion force | ≤ 35 N |
Withdrawal force | ≥ 15 N |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 6.2 mm |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV (contact-contact) |
0.5 kV (contact-ground) | |
Impedance | 90 Ω ±15 % |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Termination side |
Au over Ni Mating side | |
Material (cable) | PVC |
Colour (cable) | Black |
Material (overmoulding) | Polyamide (PA) |
Colour (overmoulding) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 113 g |
Country of origin | Malaysia |
European customs tariff number | 85444290 |
GTIN | 5713140262782 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next