Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Industrial Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Manufactured in America
website_Elgin-production-floor.png
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Power and signal connectors
  5. Products
  6. 09 46 145 3510

PP-V4-CC-P-250V/16A-3p-QL-P-2,5mm²

Article No.: 09 46 145 3510


New
undefined

Image is for illustration purposes only. Please refer to product description.

PP-V4-CC-P-250V/16A-3p-QL-P-2,5mm²undefined
NewConnectors

PP-V4-CC-P-250V/16A-3p-QL-P-2,5mm²

Article No.: 09 46 145 3510

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Connectors Connector sets Han-Quick Lock® termination Rated current: ‌16 A Contacts: 2 PushPull Material: Thermoplastic Degree of protection: IP65, IP67

Product details


Category Connectors
Series HARTING PushPull (V4)
Identification Power
Element Connector sets
Termination method Han-Quick Lock® termination
Shielding Unshielded
Number of contacts 2
PE contact Yes
Locking type PushPull
Pack contents Han-Quick Lock® male contacts
Insert
Hoods / Housings
Cable gland
Conductor cross-section (mm²) 1.5 ... 2.5 mm² Stranded
Wire outer diameter ≤ 3.4 mm
Rated current ‌ 16 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Tightening torque 1.3 ... ‌1.5 Nm
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 4.5 ... 10 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
EN 45545-2
IEC 60529
Approvals DNV GL
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
eCl@ss 27440114 Rectangular connector (for field assembly)
ETIM EC002636
UNSPSC 24.0 39121408
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information