PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Article No.: 09 48 313 18A6 075
Image is for illustration purposes only. Please refer to product description.
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Article No.: 09 48 313 18A6 075
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | JZ-500 10G0,5qmm, OD8.2mm, grey Show details |
---|---|
Connector 1 | PushPull V4 2.0 Signal 10pole Show details |
Connector 2 | PushPull V4 2.0 Signal 10pole Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) Signal |
10 poles | |
Connector 2 | HARTING PushPull (V4) Signal |
10 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 7.5 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 20 |
Rated current | 5 A |
---|---|
Rated voltage | 50 V |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140246164 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next