PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Article No.: 09 48 353 5848 100
Image is for illustration purposes only. Please refer to product description.
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Article No.: 09 48 353 5848 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Interconnection Cable w. drain wire Show details |
---|---|
Connector 1 | PushPull V4 2.0 Signal 20pole Show details |
Connector 2 | PushPull V4 2.0 Signal 20pole Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) Signal |
20 poles | |
Connector 2 | HARTING PushPull (V4) Signal |
20 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 10 m |
---|---|
Number of cores | 20 |
Core structure | 20x AWG 26/7 |
Shielding | Shielded |
Contact spacing (termination side) | 1.9 mm |
---|---|
2 mm | |
Contact spacing (mating side) | 1.9 mm |
2 mm | |
Rated current | 2 A |
Rated voltage | 50 V |
Clearance distance | ≥ 1.2 mm |
Creepage distance | ≥ 1.9 mm |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -40 ... +80 °C |
Insertion force | 50 N |
Withdrawal force | 50 N |
Mating cycles | ≥ 100 |
Test voltage U<sub>r.m.s.</sub> | 2 kV (contact-contact) |
2 kV (contact-ground) | |
Isolation group | I (600 ≤ CTI) |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B |
Shock resistance | 50 g / 11 ms, 3 shocks / axis and direction |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated Termination side |
Silver plated Mating side | |
Material (cable) | PUR (polyurethane) |
Colour (cable) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140246287 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next