SEK-18 ACC.STRAIN RELIEF CLAMP FE 30P
Article No.: 09 18 530 9002
Image is for illustration purposes only. Please refer to product description.
SEK-18 ACC.STRAIN RELIEF CLAMP FE 30P
Article No.: 09 18 530 9002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | SEK |
Type of accessory | Strain relief clamp |
Size | 30 poles |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 100 |
---|---|
Net weight | 1.11 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140216365 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next