SEK 20P FE DE TP FLAT CABLE ASSY,1.5M
Article No.: 33 18 243 1500 068
Image is for illustration purposes only. Please refer to product description.
SEK 20P FE DE TP FLAT CABLE ASSY,1.5M
Article No.: 33 18 243 1500 068
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product Details
Type of cable | SEK CAB FLAT COLOR TW AWG28/7 20P 30,48m Show details |
---|---|
Connector 2 | SEK-18 SV FE TYPA ZGL 20P PL2 Show details |
SEK-18 ACC.LOCKING LEVER FE Show details |
Category | System cabling |
---|---|
Series | SEK |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SEK Female connector |
Connector 2 | SEK Female connector |
Type of cable | Copper cable (flat) |
Cable length | 1.5 m |
---|---|
Number of cores | 20 |
Core structure | AWG 28/7 |
Material (cable) | PVC |
---|---|
Colour (cable) | Colour coded |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 23 g |
European customs tariff number | 85444290 |
GTIN | 5713140258068 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next