har-bus HM Schirmbl. Reihe z, Typ B19
Article No.: 17 25 000 4102
Image is for illustration purposes only. Please refer to product description.
har-bus HM Schirmbl. Reihe z, Typ B19
Article No.: 17 25 000 4102
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® HM |
Type of accessory | Bottom shield |
Description of the accessory | for type B19 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material (accessories) | Metal |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 16 |
---|---|
Net weight | 2.3 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140122031 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next