har-bus HM Schirmbl. Reihe z, Typ B25
Article No.: 17 22 000 4102

Image is for illustration purposes only. Please refer to product description.
har-bus HM Schirmbl. Reihe z, Typ B25
Article No.: 17 22 000 4102
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® HM |
Type of accessory | Bottom shield |
Description of the accessory | for type B25 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material (accessories) | Metal |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next