har-bus HM Shroud Type AB25 PCB 1.6mm
Article No.: 17 70 000 8001
Image is for illustration purposes only. Please refer to product description.
har-bus HM Shroud Type AB25 PCB 1.6mm
Article No.: 17 70 000 8001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® HM |
Type of accessory | Pin shroud |
Description of the accessory | Type AB |
25 positions |
PCB thickness | 1.6 mm ±0.4 |
---|
Material (accessories) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 20 |
---|---|
Net weight | 4.6 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140122581 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next