har-bus HM coding f RAL8011 nut brown
Article No.: 17 79 000 0029
Image is for illustration purposes only. Please refer to product description.
har-bus HM coding f RAL8011 nut brown
Article No.: 17 79 000 0029
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® HM |
Type of accessory | Coding element |
Description of the accessory | for female connectors |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 8011 (nut brown) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.15 g |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140122802 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next