News Room Press & media contacts Technology magazin tec.news
How to Buy Configurators Download Manager (Download Product Data) Technical Support General supplier information
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Industrial Automation
Automation - Hero Image
Data Centers
Data Centres
Energy
Energy - Grid Hero Image
Machinery
Machinery Americas - Hero Image
EV Charging
E-Mobility with NACS.jpg
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
2024-09_probsystem_RF_test_seiconductor_silison_wafers_GettyImages-1162146044.jpg
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Review industrial ethernet connectors
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service - Hero.png
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
hero_Han-Industriesteckverbinder.tif
Website Training Center
Website Training Center

Contact Us


Contact Us
HARTING North America
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Via cable connection
  7. Board connectors
  8. 15 39 034 0601 234

har-flex Board IDC 34p 600pcs per reel

Article No.: 15 39 034 0601 234


undefined

Image is for illustration purposes only. Please refer to product description.

har-flex Board IDC 34p 600pcs per reelundefined
PCB transition connectors

har-flex Board IDC 34p 600pcs per reel

Article No.: 15 39 034 0601 234

to see prices and availability.

0
Product inquiry
to see prices and availability.

0
Product inquiry

Properties overview

PCB transition connectors Reflow soldering termination (SMT) Rated current: ‌1.16 A Contacts: 34 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Liquid crystal polymer (LCP) Black

Product details


Category Connectors
Series har-flex®
Identification Board IDC
Element PCB transition connectors
Termination method Reflow soldering termination (SMT)
Connection type PCB to cable
Number of contacts 34
Pack contents Tape & reel
Conductor cross-section [AWG] AWG 30
Contact rows 2
Contact spacing (termination side) 1.27 mm
Contact spacing (mating side) 0.635 mm
Rated current ‌ 1.16 A
Rated current @ 85 °C
Clearance distance ‌ 0.4 mm
Creepage distance ‌ 0.4 mm
Insulation resistance > 2.11 x 109 Ω
Contact resistance < 10 mΩ
Limiting temperature -55 ... +125 °C
Test voltage Ur.m.s. 0.91 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
Packaging size 600
Country of origin China
GTIN 5713140837799
eCl@ss 27460201 PCB connector (board connector)
UNSPSC 24.0 39121415
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information