har-flex Board IDC 40p 600pcs per reel
Article No.: 15 39 040 0601 234
Image is for illustration purposes only. Please refer to product description.
har-flex Board IDC 40p 600pcs per reel
Article No.: 15 39 040 0601 234
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flex® |
Identification | Board IDC |
Element | PCB transition connectors |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | PCB to cable |
Number of contacts | 40 |
Pack contents | Tape & reel |
Conductor cross-section [AWG] | AWG 30 |
---|---|
Contact rows | 2 |
Contact spacing (termination side) | 1.27 mm |
Contact spacing (mating side) | 0.635 mm |
Rated current | 1.14 A |
Rated current | @ 85 °C |
Clearance distance | 0.4 mm |
Creepage distance | 0.4 mm |
Insulation resistance | > 2.11 x 109 Ω |
Contact resistance | < 10 mΩ |
Limiting temperature | -55 ... +125 °C |
Test voltage U<sub>r.m.s.</sub> | 0.91 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Packaging size | 600 |
---|---|
Net weight | 0.94 g |
Country of origin | China |
GTIN | 5713140837676 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next