6. Mezzanine connection
  7. 15 04 140 2601 000
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-flex-HD-Card-Edge-140-SMT-PL1-200pcs
Connector har-flex-HD-Card-Edge-140-SMT-PL1-200pcs 15 04 140 2601 000
Unavailable
har-flex-HD-Card-Edge-140p-PL1-SAMPLE
Connector har-flex-HD-Card-Edge-140p-PL1-SAMPLE 15 04 140 2001 333
Alternative
Version
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
Number of contacts
140
140
Pack contents
200 pieces on reel
Sample
Termination method
Reflow soldering termination (SMT)
Reflow soldering termination (SMT)
Technical characteristics
Coplanarity of contacts
≤ 0.15 mm
≤ 0.15 mm
Insertion force
≤ 100 N
≤ 100 N
Withdrawal force
≥ 28 N
≥ 28 N
Creepage distance
≥0.2 mm Backplane|≥0.53 mm Connector|≥0.1 mm Daughtercard
≥0.2 mm Backplane|≥0.53 mm Connector|≥0.1 mm Daughtercard
Performance level
1
1
Data rate
‌ 25 Gbit/s
‌ 25 Gbit/s
Contact rows
2
2
Contact spacing (mating side)
0.8 mm
0.8 mm
Mating cycles
≥ 200
≥ 200
Contact spacing (termination side)
0.8 mm
0.8 mm
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
R0 acc. to ECA/IPC/JEDEC J-STD-020D
Clearance distance
≥0.2 mm Backplane|≥0.53 mm Connector|≥0.1 mm Daughtercard
≥0.2 mm Backplane|≥0.53 mm Connector|≥0.1 mm Daughtercard
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Links
Whitepaper
https://d33y5j6752j001.cloudfront.net/asset/201312468866/document_ifd9i1f1bd01t6mk6dr9s45u2u
https://d33y5j6752j001.cloudfront.net/asset/201312468866/document_ifd9i1f1bd01t6mk6dr9s45u2u
Identification
Identification
HD-Card Edge
HD-Card Edge
Category
Connectors
Connectors
Features
Termination method of hold downs: SMT
The sample packaging is not suitable for automated assembly.
Element
Connector
Connector
Series
har-flex@
har-flex@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Black
Black
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
3.28 kg
16.2 g
GTIN
5713140205673
5713140205468
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
China
China
UNSPSC 24.0
39121415
39121415
Packaging size
1
1

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information