6. Mezzanine connection
  7. 15 52 005 2701 000
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-flex-Power-M-str-12P-THR-PL1-Sample
Male connector har-flex-Power-M-str-12P-THR-PL1-Sample 15 52 012 2701 333
Alternative
har-flex-Power-M-str-5P-THR-PL1-200pcs
Male connector har-flex-Power-M-str-5P-THR-PL1-200pcs 15 52 005 2701 000
Unavailable
Version
Details
According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user.
According to IEC 61984, it is an unencapsulated connector. Protection against electric shock must be ensured by the type of installation by the user.
Connection type
Motherboard to daughtercard|Mezzanine
Motherboard to daughtercard|Mezzanine
Number of contacts
12
5
Pack contents
Sample
200 pieces on reel
Termination method
Reflow soldering termination (THR)
Reflow soldering termination (THR)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
1010 Ω
1010 Ω
Rated voltage
180 V
180 V
Coplanarity of contacts
‌ 0.1 mm
‌ 0.1 mm
Creepage distance
≥0.94 mm PCB|≥1.89 mm Connector
≥0.94 mm PCB|≥1.89 mm Connector
Performance level
1
1
Contact spacing (mating side)
2.54 mm
2.54 mm
Pollution degree
2
2
Mating cycles
≥ 500
≥ 500
Contact spacing (termination side)
2.54 mm
2.54 mm
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
1 acc. to ECA/IPC/JEDEC J-STD-020D
Test voltage Ur.m.s.
0.84 kV
0.84 kV
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
R0 acc. to ECA/IPC/JEDEC J-STD-020D
Rated impulse voltage
1.5 kV
1.5 kV
Rated current
‌ 19 A
‌ 20 A
Clearance distance
≥0.94 mm
≥0.94 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Stacking height
3.25 mm
3.25 mm
Contact resistance
≤ 25 mΩ
≤ 25 mΩ
Identification
Identification
Power
Power
Category
Connectors
Connectors
Features
Termination method of hold downs: SMT
Termination method of hold downs: SMT
Element
Male connector
Male connector
Description of the contact
Straight
Straight
Series
har-flex@
har-flex@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Black
Black
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
2 g
1,290 g
GTIN
5713140204096
5713140204133
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
China
China
UNSPSC 24.0
39121415
39121415
Packaging size
1
1

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information