har-flex strain relief 16pos
Article No.: 15 29 016 0503 000
Image is for illustration purposes only. Please refer to product description.
har-flex strain relief 16pos
Article No.: 15 29 016 0503 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-flex® |
Type of accessory | Strain reliefs |
Description of the accessory | for female connectors |
IDC insulation displacement termination |
Number of contacts | 16 |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 120 |
---|---|
Net weight | 0.1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140119277 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next