Categoria do produto:
Board to board connectors
Board to board connectors
Filtro
Produtos 5794
Relevance

Female connector
SEK mezz Fe 10P THT 2.9mm PL2
Artigo nº.: 09 19 510 6824

Connector
har-flex HD-Card Edge 100p PL1 SAMPLE
Artigo nº.: 15 04 100 2001 333

Connector, Male connector, LCP, Motherboard to daughtercard, Mezzanine, PCB to cable, Reflow soldering termination (SMT), Contacts: 80, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1
har-flex str m 4.85mm 80p PL1 250pcs
Artigo nº.: 15 13 080 2601 000

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 64, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN 41612-C
Artigo nº.: 09 03 164 6921

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 96, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, With snap-in clip
EURO DIN 41612-C
Artigo nº.: 09 03 396 6921

Female connector
har-modular H3 module female straight
Artigo nº.: 02 52 903 1301

Female connector
SEK mezz Fe 20P THT 2.9mm PL2
Artigo nº.: 09 19 520 6824

Female connector
har-modular P module female straight
Artigo nº.: 02 52 900 0001

Male connector
har-modular P module male angled
Artigo nº.: 02 51 900 0002

Female connector
har-modular P module female str. clip
Artigo nº.: 02 52 900 0002

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 6A, Contacts: 48, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding, PCB fixing: With fixing flange
EURO DE POTENCIA-F48MS-C1A-2
Artigo nº.: 09 06 148 6901

Male connector
har-modular H3 module male straight
Artigo nº.: 02 53 903 1301

Female connector
har-modular C9 module female straight
Artigo nº.: 02 52 909 1101

Connector, Female connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Mezzanine, Wave soldering termination, Rated current: 2A, Contacts: 96, Straight, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN SINAL HARBUS C
Artigo nº.: 09 03 296 6824

Male connector
har-modular F4-module male angled
Artigo nº.: 02 51 904 1201

Female connector
har-modular F4 module female straight
Artigo nº.: 02 52 904 1201

Female connector
SEK mezz Fe 26P THT 2.9mm PL2
Artigo nº.: 09 19 526 6824

Female connector
SEK mezz Fe 10P THT 4.5mm PL2
Artigo nº.: 09 19 510 6822

Female connector
har-modular T-module female straight
Artigo nº.: 02 52 900 0003

Connector, Female connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Mezzanine, Wave soldering termination, Rated current: 2A, Contacts: 64, Straight, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN 41612-C
Artigo nº.: 09 03 264 6824
20 (de 5.794)