Categoria do produto:
Board to board connectors
Extender card connection
Filtro
Produtos 1353
Relevance

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 64, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN 41612-C
Artigo nº.: 09 03 164 6921

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 96, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, With snap-in clip
EURO DIN 41612-C
Artigo nº.: 09 03 396 6921

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 6A, Contacts: 48, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding, PCB fixing: With fixing flange
EURO DE POTENCIA-F48MS-C1A-2
Artigo nº.: 09 06 148 6901

Connector, Wave soldering termination, Rated current: 6.5A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
D SUB
Artigo nº.: 09 66 152 6612

Male connector
har-flex Hybrid M ang 8+36 SMT PL1Sample
Artigo nº.: 15 75 836 2601 333

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 48, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
CONECTOR DIN 41612-2C
Artigo nº.: 09 23 148 6921

Connector, Wave soldering termination, Rated current: 6.5A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
CONECTOR DSUB MACHO 09P PL2
Artigo nº.: 09 65 162 6812

Connector, Low-profile, Wave soldering termination, Rated current: 6.5A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
CONECTOR ELETRONICO MACHO 50VOLT
Artigo nº.: 09 65 162 6816

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 6A, Contacts: 32, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange
CONECTOR EURO M DE POTENCIA
Artigo nº.: 09 04 132 6921

Female connector
har-flex Hybrid F ang 8+36 SMT PL1Sample
Artigo nº.: 15 85 836 2601 333

Connector, Wave soldering termination, Rated current: 6.5A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
DSUB MACHO 9 CONT SOLDA 90G
Artigo nº.: 09 65 162 6813

Connector, U.S. Footprint, Wave soldering termination, Rated current: 6.5A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
DSUB 90 GR. US FEM
Artigo nº.: 09 68 153 7612

Connector, Wave soldering termination, Rated current: 7.5A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
DSUB MACHO 90 GR. ESTAMPADO
Artigo nº.: 09 66 162 6812

Connector, U.S. Footprint, Wave soldering termination, Rated current: 6.5A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
DSUB 90 GR. US FEM
Artigo nº.: 09 68 153 5613

Connector, U.S. Footprint, Wave soldering termination, Rated current: 6.5A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
DSUB 90 GR. US MACHO
Artigo nº.: 09 68 163 5813

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 6A, Contacts: 48, Angled, Copper alloy, Noble metal, Performance level: 1, acc. to IEC 60603-2, Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding, PCB fixing: With fixing flange
EURO DE POTENCIA-F48MS-C1A-1
Artigo nº.: 09 06 148 2901

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 6A, Contacts: 48, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN 41612-E
Artigo nº.: 09 05 148 6921

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 96, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, Side coding, PCB fixing: With fixing flange
EURO DIN SINAL-C96MS-C1A-2-C
Artigo nº.: 09 03 696 6921

Connector, Male connector, LCP, Motherboard to daughtercard, Extender card, Reflow soldering termination (THR/SMC), Rated current: 1A, Contacts: 160, Angled, Copper alloy, Noble metal, Performance level: 2, acc. to IEC 61076-4-113, PCB fixing: With fixing flange
CONECTOR GDS HAR BUS 64
Artigo nº.: 02 01 160 2101

Connector, Male connector, Thermoplastic resin, glass-fibre filled, Motherboard to daughtercard, Extender card, PCB to cable, Wave soldering termination, Rated current: 2A, Contacts: 64, Angled, Copper alloy, Noble metal, Performance level: 3, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
EURO DIN 41612-C
Artigo nº.: 09 03 164 7921
20 (de 1.353)