Categoria do produto:
Operator interfaces
Operator interfaces
Filtro
Produtos 262
Relevance

Identification strip, 20 pieces per frame
PLAQUETA IDENTIFICAÇÃO PLAST Han PORT
Artigo nº.: 39 50 000 0900

Service interfaces
har-port RJ45 coupler Cat6A bk, 100 pcs.
Artigo nº.: 09 45 452 1561 XL

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
har-port RJ45 coupler Cat.6 white
Artigo nº.: 09 45 452 1562

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
CONECTOR HAR PORT RJ45 CAT6
Artigo nº.: 09 45 452 1560

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
CONECTOR HAR PORT RJ45 CAT6 PRETO
Artigo nº.: 09 45 452 1561

Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
TOMADA MULTIPOLAR HAR PORT USB2.0 A-A
Artigo nº.: 09 45 452 1901

Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
TOMADA MULTIPOLAR HAR PORT USB3.0 A-A
Artigo nº.: 09 45 452 1902

Service interfaces, USB 2.0, Cable length: 0.5m, Connection type: Type A jack - type A connector
CABO MONT. COM HAR PORT USB 2.0 A-A 0,5m
Artigo nº.: 09 45 452 1920

Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
CONECTOR HAR-PORT USB 2.0 A-A PFT black
Artigo nº.: 09 45 452 1903

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.5m, Connection type: Jack to connector
CONECTOR HAR PORT RJ45 CAT.6 O,5OM
Artigo nº.: 09 45 452 1504

Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
CONECTOR HAR PORT USB 3.0 A-A PFT PRETO
Artigo nº.: 09 45 452 1904

Service interfaces, USB 2.0, Cable length: 1.5m, Connection type: Type A jack - type A connector
CONECTOR USB 2.0 HAR PORT 1,5M PAINEL
Artigo nº.: 09 45 452 1922

Service interfaces, USB 3.0, Connection type: Type A jack - type A jack
har-port USB 3.0 A-A PFT white
Artigo nº.: 09 45 452 1919

Service interfaces, USB 2.0, Cable length: 1m, Connection type: Type A jack - type A connector
CONECTOR HAR PORT USB 2.0 A-A ; 1,0m
Artigo nº.: 09 45 452 1921

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1.5m, Connection type: Jack to connector
CABO MONT RJ45 1,50
Artigo nº.: 09 45 452 1510

Service interfaces, USB 2.0, Connection type: Type A jack - type A jack
CONEC har-port USB 2.0 A-A ; PFT BRANCO
Artigo nº.: 09 45 452 1918

Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1m, Connection type: Jack to connector
CABO MONTADO HAR PORT RJ45 IP20 1,00m
Artigo nº.: 09 45 452 1509

Service interfaces, USB 2.0, Cable length: 0.4m, Connection type: Type A jack - type A connector
har-port USB 2.0 A-A; PFT 0,40m cable
Artigo nº.: 09 45 452 1928

Service interfaces, USB 2.0, Cable length: 1m, Connection type: 2x type A jack - type mini B connector
har-port USB 2.0 2x A - Mini-B 1m
Artigo nº.: 09 45 452 1981

Service interfaces, USB 2.0, Cable length: 2m, Connection type: Type A jack - type A connector
CABO MONT C.HAR PORT 2,0M USB 2.0 A-A; P
Artigo nº.: 09 45 452 1923
20 (de 262)