Conectores industriais Conectores circulares Cabeamento do sistema (apenas em inglês) Conectores para placas de circuito impresso (apenas em inglês)
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
  2. Series
  3. Produtos
  4. 02 05 000 2512
  5. Amostra grátis

Solicite uma amostra expressa gratuita


Produto indisponível no momento

Escolha uma amostra alternativa que seja muito semelhante.
CONTATO-F-CRIMP-HAR-BUS64-RL500-AWG28-20
Crimp contact CONTATO-F-CRIMP-HAR-BUS64-RL500-AWG28-20 02 05 000 2512
Não disponível
CONTATO-F-P-EURO-C-HARBUS-694-AWG-28-20
Crimp contact CONTATO-F-P-EURO-C-HARBUS-694-AWG-28-20 02 05 000 2513
Alternativa
Version
Manufacturing process
Stamped contacts
Stamped contacts
Pack contents
500 bandoliered contacts
Single contact
Details
Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
Gender
Female contact
Female contact
Termination method
Crimp termination
Crimp termination
Specifications and approvals
Specifications
IEC 61076-4-113 (complementary)
IEC 61076-4-113 (complementary)
Technical characteristics
Mating cycles
250.0
250.0
Conductor cross-section (AWG)
AWG 28 ... AWG 20
AWG 28 ... AWG 20
Performance level
2|acc. to IEC 61076-4-113
2|acc. to IEC 61076-4-113
Contact resistance
20.0
20.0
Rated current
1.5
1.5
Stripping length
3.5 ... 4 mm
3.5 ... 4 mm
Conductor cross-section (mm²)
0.09 ... 0.5 mm²
0.09 ... 0.5 mm²
Wire outer diameter
0.7 ... ‌1.5 mm
0.7 ... ‌1.5 mm
Identification
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Series
har-bus® 64
har-bus® 64
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
China RoHS
e
e
ELV status
compliant
compliant
Surface (contacts)
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
REACH ANNEX XIV substances
Not contained
Not contained
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC000796
EC000796
UNSPSC 24.0
39121522
39121522
Packaging size
1.0
1000.0
Net weight
132.0 kg
0.14 kg
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
GTIN
5713140000407
5713140000414