2. Series
  3. Produtos
  4. 09 03 764 6828
  5. Amostra grátis

Solicite uma amostra expressa gratuita


Produto indisponível no momento

Escolha uma amostra alternativa que seja muito semelhante.
CONECTOR-EURO-DIN-41612-C
Female connector CONECTOR-EURO-DIN-41612-C 09 03 264 6828
Alternativa
EURO-DIN-41612-C
Female connector EURO-DIN-41612-C 09 03 764 6828
Não disponível
Version
Contact configuration
Rows a and c, positions 1, 2, ... , 31, 32
Rows a and c, positions 1, 2, ... , 31, 32
Connection type
PCB to cable
PCB to cable
PCB fixing
With fixing flange
With fixing flange
Coding
Coding with loss of contacts
Coding with loss of contacts|Side coding
Number of contacts
64.0
64.0
Termination method
IDC insulation displacement termination
IDC insulation displacement termination
Specifications and approvals
Specifications
IEC 60603-2
IEC 60603-2
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Creepage distance
1.0
1.0
Clearance distance
1.0
1.0
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
Mating cycles
400.0
400.0
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Performance level
2|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Test voltage Ur.m.s.
1 kV (contact-contact)|1.55 kV (contact-ground)
1 kV (contact-contact)|1.55 kV (contact-ground)
Withdrawal force
40.0
40.0
Insertion force
60.0
60.0
Contact spacing (mating side)
2.54
2.54
Contact rows
3.0
3.0
Contact resistance
20.0
20.0
Limiting temperature
-55 ... +85 °C
-55 ... +85 °C
Contact spacing (termination side)
2.54
2.54
Identification
Description of the contact
Straight
Straight
Element
Female connector
Female connector
Identification
Type C
Type C
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
20.0
1.0
Net weight
0.428 kg
20.0 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140006669
5713140008045
Material properties
California Proposition 65 substances
Yes
Not contained
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Material (contacts)
Copper alloy
Copper alloy
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R26
ELV status
compliant
compliant
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)